CYW920829B0M2P4EPI100EVK
Überblick
CYW920829B0M2P4EPI100EVK Evaluation Kit enables you to evaluate and develop Bluetooth® applications using the AIROC™ CYW20829B0-P4EPI100 module
The Infineon CYW920829B0M2P4EPI100EVK Evaluation Kit enables you to evaluate and develop Bluetooth® applications using the AIROC™ CYW20829B0-P4EPI100, an ultra-low-power Bluetooth® LE 5.4 Module supporting an external antenna.
The CYW20829B0-P4EPI100 includs an onboard crystal oscillator, flash memory, and the CYW20829 - the Bluetooth® LE 5.4 MCU with Industry’s best range, ARM Cortex M33 dedicated for applications and CAN FD.
Zusammenfassung der Merkmale
- Standard Arduino headers support
- Supports 3.3 V, coin-cell (3 V), 1.8 V
- Customizable/Programmable user buttons
- Micro-USB connector for programming
- Onboard Six-axis Inertial Measurement Unit
- Onboard Thermistor and Mic
- Support for Infineon’s AIROC™ BTSTACK
- Support for the ModusToolbox™
- Code examples from the Infineon GitHub
Support