DEMO_5QR0680BG_42W1
Überblick
42W SMPS demoboard with ICE5QR0680BG
This demonstration board features the new ICE5QR0680BG PWM quasi resonant flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package. The board is designed to operate under a wide range input and developed to target offline SMPS applications.
Zusammenfassung der Merkmale
- Isolated flyback topology with dual output
- Wide-range input ranging from 85Vac to 300Vac
- Output #1: 12V/3.41A
- Output #2: 5V/0.2A
Vorteile
- High efficiency with quasi resonant switching
- Cost-efficient solution for robust protection against line fault
Potentielle Zielanwendungen
Power Supplies (SMPS)
Support