EVAL-1ED020I12-BT
Überblick
Evaluation Board for 1200 V 1ED020I12-BT single high-side gate driver IC
This gate driver evaluation board was developed to show the functionalities and key features of the IGBT gate driver 1ED020I12-BT (applied also to 1ED020I12-FT) galvanic isolated single channel IGBT driver IC with CT technology for 600V/1200V IGBTs.
Zusammenfassung der Merkmale
- 1200V coreless transformer isolated driver ICs
- 2 A rail-to-rail outputs
- Protection function
- V(cesat)-detection
- Active Miller Clamp
- Two level turn off
Vorteile
- Space saving package
- Improved energy efficiency
Potentielle Zielanwendungen
Videos
Support