EVAL ISO1I813T
Überblick
The ISO1I81xT digital input product family is an intelligent system solution offering robust galvanic isolation between the μC on the “control side” and the 24 V factory floor environment, frequently referred to as the "process side"
Zusammenfassung der Merkmale
- Temperature range up to 135°C tjunction
- Low temperature drift
- Superior EMI robustness
Vorteile
- Ideal for highly compact industrial applications
- Robust over operational lifetime
- Secure data transfer under very harsh conditions
Potentielle Zielanwendungen
- Programmable Logic Controllers
- Distributed Control Systems
- General Control Equipment
- Robotics
- Solid-State Relay
Videos
Support