EVAL_3846A_1.2VOUT
Überblick
IR3846A evaluation board configured for 1.2 V output
The EVAL_3846A_1.2VOUT demonstrates a typical application design of IR3846A OptiMOS™ IPOL, a fully integrated 40 A DC-DC buck regulator with a patented fast constant-on-time (COT) control scheme. The board enables complete configuration and showcases the key benefits of IR3846A, i.e., easy-to-use fast COT PWM engine, high efficiency, accurate output voltage regulation, superior transient response, low BOM, etc.
Zusammenfassung der Merkmale
- Wide input voltage ranges from 2.0 V to 17 V
- Precision reference voltage (0.6 V +/- 0.5%)
- Compensation-free enhanced COT engine
- Single switching frequency for EMI-sensitive applications
Vorteile
- Accurate output voltage regulation
- Superior transient response
- Reduced BOM
Potentielle Zielanwendungen
List of Components
Videos
Support