EVAL_TDA38807_1.8VOUT
Überblick
Evaluation board featuring 6 A synchronous buck regulator with FAST COT control, adjustable current limit and voltage tracking
EVAL_TDA38807_1.8VOUT demonstrates the capability of the compact, versatile, high performance, and easy-to-use TDA38807 point of load regulator that use a proprietary COT that delivers fast transient response required for demanding applications in server, AI, datacom, telecom and storage markets.
The board features Vin = +12 V, Vout = 1.8 V, Fsw = 600 - 2000 KHz at Iout 0 to 6 A.
Zusammenfassung der Merkmale
- Wide input voltage range
- No external compensation
- Supports both FCCM and DEM mode
- Programmable Fsw
- Soft start
- OCP limit
- Enhanced protection features
- Vin = +12 V, Vout = 1.8 V
- Fsw = 600 - 2000 KHz at Iout 0 to 6 A
Vorteile
- Support diverse end-applications
- Compact design
- No external components
- Efficiency at light/full load
- Robust design and reliability
List of components:
Support