EVAL_TDA38812_3.3VOUT
Überblick
Evaluation board featuring 20 A synchronous buck regulator with FAST COT control, adjustable current limit and voltage tracking
The evaluation board EVAL_TDA38812_3.3VOUT demonstrates the capability of the compact, versatile, high performance, and easy to use TDA38812 point of load regulator that use a proprietary COT that delivers fast transient response required for demanding applications in server, AI, datacom, telecom and storage markets. The board features VIN = +12 V, VOUT = 3.3 V, Fsw = 600 KHz - 1000 KHz at Iout 0 to 20 A
Zusammenfassung der Merkmale
- Wide input voltage range
- No external compensation
- Supports both FCCM and DEM mode
- Programmable Fsw
- Soft start
- OCP limit
- Enhanced protection features
Vorteile
- Support diverse end applications
- Compact design
- No external components
- Efficiency at light/full load
- Robust design and reliability
Potentielle Zielanwendungen
- Distributed point of load power architectures
Support