GS-EVB-AUD-BOOST1-GS High-voltage boost converter reference design |210-watt continuous/300-watt peak power
Überblick
The GaN Systems High-Voltage Boost Converter Reference Design is a 210-watt continuous/300-watt peak power source for manufacturers of stand-alone Mono, Stereo and Multi-Channel Automotive or Marine Amplifiers. The 210W SMPS is developed around the next-generation EZDrive technology and the latest GaN Power Device technology. This next-generation technology is combined with ample ‘bulk’ capacitance for uncompromised audio quality and sound.
Zusammenfassung der Merkmale
- 210 W continuous duty
- 300 W peak power
- 26 VDC dual-rail output
Vorteile
- Integrated remote power-on ‘enable’
- Modified EZDrive gate drive design
- Dual-GaN transformer-coupled topologyx
Support