GS-EVB-AUD-BOOST2-GS High-voltage boost converter reference design | 300-watt continuous/500-watt peak power
Überblick
The GS-EVB-AUD-BOOST2-GS reference design is a source for manufacturers of stand-alone mono, stereo and multi-channel automotive or marine amplifiers. The 300 W SMPS is developed around the next-generation EZDrive technology as well as the CoolGaN™ power transtistor technology in combination with ample ‘bulk’ capacitance for uncompromised audio quality and sound.
Zusammenfassung der Merkmale
- 350 W continuous duty
- 450 W peak power
- +/-32 VDC dual-rail output
Vorteile
- Integrated remote power-on ‘enable’
- Modified EZDrive gate drive design
- Dual-GaN transformer-coupled topology
Support