GS-EVB-AUD-SMPS2-GS SMPS evaluation board for complete LLC power supply designs with Power Factor Correction
Überblick
This SMPS evaluation board provides the basis for a complete LLC power supply design with PFC. Controlled by advanced digital control methods coupled with CoolGaN™ power transistors 650 V, the SMPS includes all required components and subsystems for a complete and compliant high-voltage power supply. Power can be easily scaled by redesigning the magnetic components and providing proper heatsinking and thermal management.
Zusammenfassung der Merkmale
- Universal AC line input vol (85 V – 264 V)
- +/-32 VDC regulated output voltage
- 400 W continuous output power
Vorteile
- Easily scaled to higher power
- Full-load efficiency > 90%
- 20% volume reduction
Support