GS-EVB-FB-650V150A-SP1A External gate driver board for 650 V 150 A full-bridge module GS-EVM-FB-650V150A-SP1
Überblick
The GS-EVM-FB-650V150A-SP1 is a 650 V 150 A full-bridge power module and the external gate driver board for GS-EVM-FB-650V150A-SP1. It provides ultralow switching losses, ultrasmall system form factor, and low RDS(on).
Zusammenfassung der Merkmale
- Optimized gate drive
- Easy -3 V to 6 V Input
- Ultra-high dV/dt ruggedness 200 V/ns
Vorteile
- Ultralow ESW (switching losses)
- Ultrasmall system form factor
- Low RDS(on)
Support