GS-EVM-3PH-650V300A-SM1 650 V 300 A 3-phase GaN power module
Überblick
The GS-EVM-3PH-650V300A-SM1 is a 650 V 300 A 3-phase GaN power module, designed to meet high robustness and high power density at a low-cost, meeting the requirements of automotive and industrial markets. The GS-EVB-3PH-650V300A-SM1A is the external gate driver board for the 650 V 300 A 3-phase GaN power module GS-EVM-3PH-650V300A-SM1.
Zusammenfassung der Merkmale
- Includes 12x GS-065-150-1-D
- Industry standard form factor
- High thermal conductivity base plate
- External gate driver board
Vorteile
- Ultralow switching losses and zero Qrr
- Ultrahigh dV/dt ruggedness
- ZTA substrates for superior reliability
Support