GS-EVM-AUD-AMPCL1-GS Self-contained class D amplifier module designed for manufacturers of powered loudspeakers, stand-alone stereo and multi-channel amplifiers
Überblick
The GS-EVM-AUD-AMPCL1-GS features enhancement mode CoolGaN™ power transistors coupled with next-generation EiceDRIVER™ gate driver technology, providing highest quality output filters for best audio quality and sound. In addition, the design does not require heat sink under normal operating conditions.
Zusammenfassung der Merkmale
- High-performance class D amplifier
- Dual post-filter feedback loop
- 50 W / channel x 2 into 8 Ω
- 200 W single-channel BTL into 8 Ω
- 300 W single-channel BTL into 4 Ω
Vorteile
- Superior sound and high audio quality
- Reduction in system size and weight
- No heat sink required
- Efficiency higher than 96%
Support