GSWP100W-EVBPA Evaluation board designed to support and expedite the innovation of wireless power transfer systems
Überblick
The GSWP100W-EVBPA uses CoolGaN™ power transistors GS61008P in a 6.78 MHz class EF2 power amplifier. The GaN switches are used with the integrated high-speed gate driver in a push-pull configuration. The outputs are capable of providing switching transition speeds in the nano-seconds range for hard-switching applications.
Zusammenfassung der Merkmale
- Multiple configurations
- Push-pull with EMI filter
- Single-end mode with/without EMI filter
Vorteile
- Overtemperature protection
- High switching transition speed
- Fast charging
Support