HYBRID KIT DRIVE
The new HybridKIT Drive is an easy to use evaluation kit for a B6-bridge xEV main inverter application. It is equipped with latest Infineon power module setting a new market benchmark: HybridPACK™ Drive FS820R08A6P2B.The evaluation kit HybridKIT Drive is intended to demonstrate the outstanding performance of the latest Infineon IGBT generation EDT2 combined with the latest module package technology HybridPACK™ Drive. Designed for the use in a laboratory environment the HybridKIT Drive can drive active and passive loads up to 150 kW for DC voltages up to 500V. The HybridKIT Drive is prepared for fluid cooling and high efficiency values up to 99% can be reached even on light load conditions.
Zusammenfassung der Merkmale
- Automotive Power Module
- HybridPACK™ DRIVE FS820R08A6P2B 820A / 750V new EDT2 IGBT/Diode Chipset
- Demo Mode for less than 5 minutes quick start and easy use
- Gate Diver Board EVAL-6ED100HPDRIVE-AS
- Reference Aluminum Cooler
- DC-Link capacitor
Vorteile
- Overload Detection Features
- Collector gate clamping
- Logic Board with AURIX™ TC277 pre-installed basic software
- Complete Documentation
- Cable set
-
HybridKit Drive Quickstart Manual
Share 01_02 | Oct 28, 2021 | PDF | 15,61 mb