IRAC27951SR
Überblick
High Efficiency Resonant Half-Bridge Power Supply with Synchronous Rectification
Vorteile
- Employing IRS27951SPbF Resonant Half Bridge controller HVIC and the IR11682S
- Input voltage range: 350-420VDC or 250V-300Vac
- Outputs: 24V/10A
- Switching frequency range: 70KHz-150Khz
- 95% efficiency without heatsink
Potentielle Zielanwendungen
- Class D Audio
Support