IRAUDAMP18
Überblick
Reference design board – 35 W/4 Ohms x 2-channel class D audio power amplifier featuring IR4312
Vorteile
- 35 W x 2 channels, (THD=10%, 1kHz, 4 Ohms)
- 018% THD+N distortion @ 3 W, 4 Ohms
- Residual noise 180 µV, IHF-A weighted, AES-17 filter
- 96% efficiency @ 35 W, 4 Ohms, class D stage
- OCP, OVP, UVP and OTP
- Self-oscillating half-bridge topology
- Featuring IR4312 PowIRaudio™ integrated class D IC
Potentielle Zielanwendungen
- Class D Audio
Support