IRAUDAMP6
Überblick
Reference design board – 250 W/8 Ohm x 2-channel class D audio power amplifier featuring IRS20957 controller IC
Vorteile
- 250 W x 2 channels (8 Ohms load THD=1%, 1 kHZ)
- 005% THD+N distortion @ 125 W, 8 Ohms
- Residual noise 90 µV, IHF-A weighted, AES-17 filter
- 96% efficiency @ 250 W, 8 Ohms, single channel driven, class D stage
- OCP, OVP, UVP, DC protection and OTP
- Self-oscillating half-bridge topology with optional clock synchronization
- Featuring IRS20957S gate driver and IRF6785 DirectFET MOSFET
Potentielle Zielanwendungen
- Class D Audio
Support