IRAUDAMP7S
Überblick
Reference design board – 25 W-500 W scalable output power class D audio power amplifier featuring the IRS2092 controller IC
This reference design board is using the IRS2092 protected digital audio driver.
Vorteile
- 250 W x 2 channels, (THD=1%, 1 kHz, 4 Ohms)
- 0.01% THD+N distortion @ 120 W, 4 Ohms
- Residual noise 200 µV, IHF-A weighted, AES-17 filter
- Single layer PCB
- OCP, OVP, UVP, DC protection and OTP
- Half bridge/full bridge selector
- Featuring IRS2092S gate driver IC and IRFI4019H-117P MOSFETs
Potentielle Zielanwendungen
- Class D Audio
Support