IRAUDPS1
Überblick
Reference design board – 12 V system 250 W-1000 W scalable audio power supply featuring IR2085
Vorteile
- DC-DC converter from 12 V to +/-35 V
- Push-pull converter
- Power output scalable from 250 W-1000 W
- 90% efficiency
- Protected for OCP, UVP, OVP, OTP
- External turn on/off
- Featuring IR2085 self-oscillating gate driver and IRF6648 DirectFET MOSFETs
Potentielle Zielanwendungen
- Class D Audio
Support