IRAUDPS3
Überblick
Reference design board +/-30 V power supply for class D audio amplifier featuring the IRS27952S resonant half-bridge controller
Vorteile
- 110 VAC or 220 VAC selectable input voltage range
- 89% efficiency at low line, 91% efficiency at high line
- Over current and short circuit protection
- Small form factor, light weight
- Featuring IRS27952S resonant half-bridge control IC
Potentielle Zielanwendungen
Support