IRDC38060
Überblick
Evaluation board featuring the IR38060 a 600kHz, 6A SupIRBuck synchronous buck converter
Vorteile
- PVin = +12 V (+ 13.2 V Max), No VCC required
- Vout = +1.2 V at 0-6 A
- Fs = 600 kHz
- L = 0.82 uH
- Cin = 3x22 uF (ceramic 1206) + 1x330 uF (electrolytic, optional)
- Cout = 7x22 uF (ceramic 0805)
Potentielle Zielanwendungen
- DC-DC
Support