IRDC3883
Überblick
Evaluation board for IR3883 configured for 5 V-12 V input, 3.3 V output, 3 A
Zusammenfassung der Merkmale
Selectable forced continuous conduction mode (FCCM) and diode emulation mode (DE), over current protection with three selectable levels, precision 0.5 V reference voltage, power good, thermal protection, enable input, input under-voltage lockout for proper start-up, internal LDO and pre-bias start-up.
Potentielle Zielanwendungen
•Server and Computing
•Storage Applications
•Communications Infrastructure
•General DC-DC Converters
•Distributed Point of Load Power Architectures
Support