IRHYS9A97034EVAL1
Überblick
IRHYS9A97034EVAL1 demonstrates the key features and functionalities of rad hard R9 P-channel MOSFETs in inrush current limiting applications
Zusammenfassung der Merkmale
- Inrush current limiter power stage populated with 60 V/30 A rad hard R9 P-channel Si MOSFET in low ohmic TO-257AA package
- Supports 28 V bus input
- Supports control input of 5 V
- Adjustable inrush current peak and charging time with passive components
- On-board rectifier diode footprint for inductive loads
- PCB layout and test points optimized for ease of use in engineering evaluation
Potentielle Zielanwendungen
- Inrush current limiter
- Load switching
- Load sequencing
- Load redundancy
Diagramme
Support