IRPLPFC1
Überblick
90-265 VAC PFC pre-regulator is based on a non-isolated boost SMPS circuit topology.
Vorteile
- 90 to 265 VAC input
- Output 420 VDC
- Maximum load 90 W
- Power factor > 0.95
- Low THD
- Open load/over voltage protected
- Featuring IRS2500S PFC SMPS control IC
Potentielle Zielanwendungen
- AC-DC
Support