KIT_LGPWR_BOM010
Überblick
Kit power board for low voltage drives scalable power demoboard
This kit power board module utilizing the OptiMOS™ 5 power MOSFET 100 V in TOLL package represents the power building block of the LVD scalable power demo board platform. It serves as a single half-bridge with power and gate drive interconnections, enabling easy buildup of any half-bridge-based power topology.
Variations of the power board employing Infineon’s power MOSFET family OptiMOS™ in the D2PAK, D2PAK-7 and the TO-Leadless packages demonstrate power MOSFET performance in terms of parallelization and thermal behavior.
Variations of the power boards:
- KIT_LGPWR_BOM003 (80 V TO-Leadless)
- KIT_LGPWR_BOM004 (60 V TO-Leadless)
- KIT_LGPWR_BOM005 (100 V D2PAK 7-pin)
- KIT_LGPWR_BOM006 (150 V D2PAK 7-pin)
- KIT_LGPWR_BOM007 (200 V D2PAK)
- KIT_LGPWR_BOM008 (250 V D2PAK)
- KIT_LGPWR_BOM009 (200 V D2PAK)
- KIT_LGPWR_BOM013 (100 V TOLG)
- KIT_LGPWR_BOM015 (200 V D2PAK)
Videos
Support