MOTIX_MOTOR_BENCH
Überblick
BLDC motor bench in a portable package for motor control evaluation
The MOTIX™ Motor Bench is a BLDC motor test bench for motor control evaluation by combining it with Infineon evaluation boards and reference designs. The MOTIX™ Motor Bench can be used with 3 phase evaluation boards of Infineon products.
Zusammenfassung der Merkmale
- Brushless DC motor (Nanotec DB42S03):
- No. of pol./phase: 8/3
- Voltage rated (VDC): 24V
- Torque rated/peak: 0.0625/0.19 Nm
- Speed rated/no load (RPM): 4000/6200
- Current controlled hysteresis brake (Mobac HB-50M-2)
- Torque max: 0.38 Nm
- Speed max. (RPM): 15000
- Plugs for connection of load, motor and sensors
Vorteile
- Harmonized BLDC motor & load setup
- Safe to operate in office environment
- Compact package
Potentielle Zielanwendungen
- Pumps and fans
- 3-phase BLDC motor applications
Support