OPTIGA TRUST X EVAL KIT
The OPTIGA™ Trust X evaluation and demonstration kit is a quick and easy way of getting started with IoT security. The OPTIGA™ Trust X is an authentication device mainly used for IP protection of accessories and spare parts. As a full turnkey solution it comes with a high-end security controller, operating system as well as a library for the main system host controller. The PC plug in board is based on a XMC4500 microcontroller and comes with software providing the user an intuitive graphical user interface. This allows users to try out the applications of the OPTIGA™ Trust X such as a one way authentication, insertion of cryptographic certificates as well as reading and writing data.
__________
Now: Open Source Host Code for OPTIGATM Trust X
OPTIGA™ Trust X`s host code and documentation is now available as open source on GitHub: github.com/Infineon/optiga-trust-x
Customers benefit from a direct communication line to developers and will immediately and directly be informed of new versions, features and bug fixes. Be it the integration of standard open-source crypto software libraries or the integration of the host code into other systems – easily possible now. The host code is licensed under the MIT LICENSE.
__________
Zusammenfassung der Merkmale
- XMC4500 relax kit with extension board incl. OPTIGA™ Trust X
- Easy to use GUI for demo purpose
- Intuitive getting started guide with step by step descriptions
- Incl. all required cables, software and documentation
- OPTIGA™ Trust X pins accessible for connecting with your own host board
Vorteile
The OPTIGA™ Trust X evaluation and demonstration kit serves to demonstrate the OPTIGA™ Trust X (SLS 32AIA) functionalities and typical applications such as a one way authentication for counterfeit protection.