PLASTIC COOLER HPD G1
Überblick
Plastic cooler from Quarder for all HybridPACK™ Drive G1 EvalKITs CoolSiC™ and IGBT. This cooler can be used as a replacement for the aluminum cooler already installed.
Zusammenfassung der Merkmale
The cooler is a joint development of Quarder and Infineon. It is produced by Quarder and is validated for automotive use. The heat dissipation corresponds to the values of the standard aluminium housing. The pressure loss is lower compared to the aluminium cooler. You can connect suitable hoses to the cooler.
The sealing system is designed for pressure surge up to 3.5 bar.
You can also find more information about the cooler on the Quarder website.
Vorteile
- Weight savings
- Cost savings
Potentielle Zielanwendungen
HybridPACK™ Drive G1 EvalKITs CoolSiC™ and IGBT:
Support