SPINDLE2GO
Überblick
XENSIV™ - High resolution multiturn with true power on for 3D magnetic sensor Shield2Go
Our XENSIVTM Spindle2Go can be mounted on 3D magnetic sensor Shield2Go. The ring magnet is included. Please note that the Shield2Go is not included, needs to be ordered separatly.
Zusammenfassung der Merkmale
- Acurracy below 20 µm
- Ring magnet included
- Ease mounting on 3D Shield
- Magnet, NdFeB 10x7x3, diametral magnetized
- Recomm. Supermagnete R-10-07-03-DN
- Python code at github available
Vorteile
- High resolution multi-turn
- True power on availability
Videos
Support