TLD6099-2S_S_EVAL Dual channel SEPIC suitable for adaptive driving beam (ADB)
Überblick
TLD6099-2S_S_EVAL is an evaluation board designed as dual-channel LED driver in SEPIC. It can deliver up to 40 W per channel. The two channels are independent. A special path is provided to discharge the output capacitors when an overcurrent is occurring during load transitions.
Zusammenfassung der Merkmale
- 1 A output on both channels
- 2 independent channels in SEPIC topology
- Integrated EMI filter and reverse polarity protection
- Wide input range: 8 V - 45 V
- Wide output voltage: 3V - 40V
Vorteile
- Easy to use
- No need for filtering
- Fully protected against reverse polarity
- Integrated Adaptive Output Discharge
Support