TPM 70 1.2 XENONBOARD
Überblick
Infineon TPM SLB 9670 Xenon is an add-on board for the PC platform.
For integration into the corresponding platform OS (Windows, Linux, Win10IoT, etc.).
Zusammenfassung der Merkmale
• 3.3 V or 1.8 V power supply
• 20-pin SPI connector, 50mil / 1.27mm pin spacing (Samtec ASP-159359-03 connector)
• Reset input from motherboard
Support