VD_USB_THEIA_CAMERA
Infineon and THine Solutions Inc. developed THSCU101, a 13MP PDAF UVC Camera Reference Design Kit (RDK)
THEIA-CAM Kit is based on Infineon’ EZ-USB™ CX3 USB 3.0 camera controller and THine’s THP7312 image signal processor (ISP). It uses a 13MP Phase-Detection Auto-Focus (PDAF) camera module based on Sony’s IMX258 CMOS image sensor. The ISP firmware compensates for unit-to-unit differences in the CMOS camera module characteristics, allowing customers to scale for high image quality consistency in production. With optimized firmware, software development kits, reference circuit schematics and related materials, this kit it accelerates customers’ time-to-market without expensive initial costs for developing embedded systems.
THine's THP7312 ISP supports high-resolution performance up to 16 megapixels with industry-leading throughput, low latency, and low power consumption. Infineon's EZ-USB™ CX3 adds SuperSpeed USB connectivity to any image sensor that is compliant with the MIPI Camera Serial Interface 2 (CSI-2) standard. The kit enables plug-and-play operation, and it includes firmware optimized for all USB camera functions, significantly shortening development time and reducing engineering costs. Developers can use this smart reference design kit as a production-ready final product and can also utilize it as a development tool for high-resolution camera systems. Each kit provides a great out-of-the box user experience since it includes a camera board pre-installed in a protective clear case along with a USB cable. To view video streaming through the THSCU101, the user simply needs to connect the USB cable to a PC, launch a PC camera application, and select "change camera".
VD_USB_THEIA_CAMERA is only available on the partner website, please click here for additional information.
- High resolution including but not limited to 13Mega Pixel, 4K2K, 1080p
- Phase-detection auto-focus (PDAF)
- Well-optimized image quality along with auto focus, auto white balance, and auto exposure
- USB video class control and extensions
- Scalability for high volume production
This THIEIA-CAM kit addresses wide-ranging camera applications including bodycams, barcode reading devices, surveillance cameras, webcams, AR glasses, biometric devices, vision assistance glasses, microscopes, medical scopes, document scanners, and machine vision systems.
|