IRHF67230SCS
Überblick
Rad hard, 200V, 9.1A, single, N-channel MOSFET, R6 in a TO-205AF package - TO-205AF, 100 krad(Si) TID, QIRL
Features
- Low RDS(on)
- Fast switching
- Single Event Effect (SEE) hardened
- Low total gate charge
- Simple Drive Requirements
- Hermetically Sealed
- ESD Rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
TO-205AF, 100 krad(Si) TID, COTS |
|
TO-205AF, 100 krad(Si) TID, QIRL |
Support