IRHLF87Y20SCS
Überblick
Rad hard, 20V, 12A, single, N-channel MOSFET, R8 in a TO-205AF package - TO-205AF, 100 krad(Si) TID, QIRL
Features
- Single Event Effect (SEE) Hardened
- 5 V CMOS and TTL compatible
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple Drive Requirements
- Hermetically sealed
- Light weight
- ESD Rating: Class 1B per MIL-STD-750, Method 1020
Potential Applications
- Point-of-load (PoL) converters for FPGA, ASIC and DSP core rails
- Synchronous rectification
- Active ORing circuits
- Power distribution circuits
- Load switch
Similar Parts
TO-205AF, 100 krad(Si) TID, COTS |
|
TO-205AF, 100 krad(Si) TID, QIRL |
Support