IRHNJ9A3130SCS
Überblick
Rad hard, 100V, 35A, single, N-channel MOSFET, R9 in a SMD-0.5 package - SMD-0.5, 300 krad TID, QIRL
NOTE: this part is superseded by JANSR2N7648U3
Features
- Low RDS(on)
- Fast switching
- Single event effect (SEE) hardened.
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: class 2 per MIL-STD-750, Method 1020
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad TID, COTS |
|
SMD-0.5, 100 krad TID, QIRL |
|
Superseded by JANSR2N7648U3 | |
SMD-0.5, 100 krad TID, QPL | |
SMD-0.5, 300 krad TID, COTS | |
SMD-0.5, 300 krad TID, QIRL | |
SMD-0.5, 300 krad TID, QPL |
Support