IRHNKC67C30
Überblick
Rad hard, 600V, 3.5A, N-channel MOSFET, R6 in SMD-0.5e Ceramic Lid package - SupIR-SMD, 100 krad(Si) TID, COTS
Zusammenfassung der Merkmale
- Single event effect (SEE) hardened
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Enhanced ceramic package for direct to PCB mounting
- Light weight
- Surface mount with low CTE mismatch to PCB
- ESD rating: Class 2 per MIL-STD-750, Method 1020
Potentielle Zielanwendungen
- DC-DC converter
- Motor drives
- Electric ion propulsion systems
Similar Parts
IRHNKC6730 |
SMD-0.5e (Ceramic Lid), 100 krad(Si) TID, COTS |
JANSR2N7598U3CE |
SMD-0.5e (Ceramic Lid), 100 krad(Si) TID, QPL |
IRHNKC63C30 |
SMD-0.5e (Ceramic Lid), 300 krad(Si) TID, COTS |
JANSF2N7598U3CE |
SMD-0.5e (Ceramic Lid), 300 krad(Si) TID, QPL |
Support