IRHNKC9A7034
Überblick
Rad hard, 60V, 40A, N-channel MOSFET, R9 in SMD-0.5e (ceramic lid) package – SMD-0.5e, 100 krad(Si) TID, COTS
Zusammenfassung der Merkmale
- Single event effect (SEE) hardened
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: Class 2 per MIL-STD-750, Method 1020
Potentielle Zielanwendungen
- DC-DC converter
- Motor drives
- Electric propulsion
Similar Parts
SMD-0.5e (Ceramic Lid), 100 krad(Si) TID, COTS |
|
JANSR2N7647U3CE |
SMD-0.5e (Ceramic Lid), 100 krad(Si) TID, QPL |
SMD-0.5e (Ceramic Lid), 300 krad(Si) TID, COTS |
|
JANSF2N7647U3CE |
SMD-0.5e (Ceramic Lid), 300 krad(Si) TID, QPL |
Support