IRHNS7460SE
Überblick
Rad hard, 500V, 12A, single, N-channel MOSFET, R4 in a SupIR-SMD package - SupIR-SMD, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Ultra Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Light weight
- Surface Mount
- ESD rating: class 3B per MIL-STD-750, Method 1020
- TID levels: 100krad
- Screening level: JANS equivalent (QIRL)
Potential Applications
- DC-DC converters
- Motor drives
Similar Parts
SupIR-SMD, 100 krad(Si) TID, COTS |
|
SupIR-SMD, 100 krad(Si) TID, QIRL |
Support