IRHY57234CMSES
Überblick
Rad hard, 250V, 10A, single, N-channel MOSFET, R5 in a TO-257AA package - TO-257AA, 100 krad(Si) TID, COTS
Features
- Single event effect (SEE) hardened
- Low RDS(on)
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic eyelets
- Light weight
- ESD Rating: Class 1C per MIL-STD-750, Method 1020
Potential Applications
- Isolated DC-DC converters
- Motor drives
- Electric propulsion
- Thermal management
Similar Parts
TO-257AA, 100 krad(Si) TID, COTS |
|
TO-257AA, 100 krad(Si) TID, COTS | |
TO-257AA, 100 krad(Si) TID, QPL |
Support