JANSF2N7587U3C
Überblick
Rad hard, 100V, 22A, single, N-channel MOSFET, R6 in a SMD-0.5 package - SMD-0.5, 300 krad(Si) TID, QPL, Ceramic Lid
Features
- Single event effect (SEE) hardened.
- Low RDS(on)
- Low total gate charge
- Fast switching
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Surface mount
- ESD rating: class 1C per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached and Formed |
|
SMD-0.5, 100 krad(Si) TID, QIRL | |
SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached and Formed | |
SMD-0.5, 100 krad(Si) TID, QPL | |
SMD-0.5, 300 krad(Si) TID, COTS | |
JANSF2N7587U3 | SMD-0.5, 300 krad(Si) TID, QPL |
JANSF2N7587U3C | SMD-0.5, 300 krad(Si) TID, QPL, Ceramic Lid |
Support