IRHLF7970Z4
Überblick
Rad hard, -60V, -1.6A, single, P-channel MOSFET, R7 in a TO-205AF package - TO-205AF, 100 krad(Si) TID, COTS
Features
- Single Event Effect (SEE) Hardened
- 5 V CMOS and TTL compatible
- Fast switching
- Low total gate charge
- Simple Drive Requirements
- Light weight
- Complimentary N-Channel available ΓÇô IRHLF770Z4
- ESD Rating: Class 0 per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converter
- Motor drives
- Inrush current protection
- Solid state power controller
- Thermal management
- Active ORing circuits
- Redundant power distribution
- Load switch
- Battery charging
- Battery management system
Similar Parts
TO-205AF, 100 krad(Si) TID, COTS |
|
TO-205AF, 100 krad(Si) TID, QIRL |
|
TO-205AF, 300 krad(Si) TID, QIRL |
Support