JANSR2N7550D1
Überblick
Rad hard, -100V, -45A, single, P-channel MOSFET, R5 in a TO-254AA Tabless SMD package - TO-254AA Tabless SMD, 100 krad(Si) TID, QPL
Features
- Single event effect (SEE) hardened
- Identical pre- and post-electrical test conditions
- Repetitive avalanche ratings
- Dynamic dv/dt ratings
- Simple drive requirements
- Hermetically sealed
- Ceramic eyelets
- Electrically isolated
- Light weight
- High electrical conductive package
- ESD Rating: Class 3A per MIL-STD-750, Method 1020
Potential Applications
- DC-DC converters
- Protection circuits
- Motor drives
Similar Parts
TO-254AA Tabless SMD, 100 krad(Si) TID, COTS |
|
TO-254AA Tabless SMD, 100 krad(Si) TID, QPL |
|
TO-254AA Tabless SMD, 300 krad(Si) TID, QPL |
Support