Dual Quad SPI Flash
Keep your code safe and critical system running
Infineon offers the industry’s highest performance, most secure, low-pin-count Serial NOR Flash Memory. Our broad portfolio makes it easy to find the ideal solution for your embedded system. The industry standard Quad SPI (Serial Peripheral Interface) interface is simple to use and is supported by virtually all modern chipsets.
NOR Flash is the ideal memory for code storage in embedded systems due to its fast random read performance. This performance also supports XIP (eXecute In Place) functionality which allows host controllers to execute code directly from the NOR Flash Memory without needing to first copy the code to a RAM. Higher levels of Serial NOR Memory performance have enabled XIP to be used on a wide variety of designs in many applications.
Infineon offers the widest range of AEC-Q100-qualified Serial NOR Flash Memory with support for temperatures up to +125°C. PPAP (Production Part Approval Process) support is available for automotive customers. Infineon complements all its products with world class quality and support.
MIRRORBIT™ is the world’s most advanced NOR Flash process technology and is optimal for high densities. MIRRORBIT™ stores two bits per cell which enables the highest density Serial NOR Flash Memory. Infineon is the only supplier that offers MIRRORBIT™ as well as a portfolio of industry standard Floating Gate based NOR Flash Memory.
Infineon’s flash memory product longevity program ensures supply and availability of memory for long-life platforms, providing peace-of-mind and minimizing future business disruptions.
Company |
Parallel NOR |
SPI NOR |
HyperFlash |
Semper |
Semper |
Semper |
|||
S29GL-S |
S29GL-T |
S25FL-S |
S25FS-S |
S25FL-L |
S26KL-S |
S25HL-T |
S28HL-T |
S26HL-T |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
|
|
|
Y |
Y |
Y |
|
|
|
|
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
|
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
|
Y |
Y |
Y |
|
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |
Y |