SAK-XC2224L-20F66V AA
Überblick
The XC2200L series, with the XC223xL (LQFP-64) and XC222xL (VQFN-48) derivatives, further enlarges the XC2200 microcontroller family in the low-end.
Zusammenfassung der Merkmale
- Package: PG-VQFN-48
- CAN Nodes: 2
- Program Memory: 160.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 4 x SPI, LIN, UART, IIC, IIS
Potentielle Zielanwendungen
- Low-end BCM
- Low-end HVAC
- Low-end Door
- Roof module
- Seat module
Support