SAH-XC2237M-104F80L AA
Überblick
The XC223xM (LQFP-64), XC226xM (LQFP-100) and XC228xM (LQFP-144) microcontroller series is based on Infineon's popular and well-established C166 architecture.
Zusammenfassung der Merkmale
- Package: PG-LQFP-64
- CAN Nodes: 6
- Program Memory: 832.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 6 x SPI, LIN, UART, IIC, IIS
Support