SAK-XC2287M-104F80LR AB
Überblick
The XC2287M is a further family member of the XC2200 microcontroller family.
Zusammenfassung der Merkmale
- Package: PG-LQFP-144
- CAN Nodes: 6
- Program Memory: 832.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 8 x SPI, LIN, UART, IIC, IIS
Potentielle Zielanwendungen
Automotive Body Applications:
- Gateway
- Body Control Module (BCM)
- Heating Ventilation Airconditioning (HVAC)
- Seat Module
Support