SAK-XC2797X-200F100L AB
Überblick
High-performance CPU features, memory scalability and powerful Dual-A/D converters are some of the major benefits of the XC2700 family. Equipped with advanced peripherals like multiple PWM-units, flexible serial interfaces (Univer sal Serial Interfaces (USICs)), as well as a MultiCAN unit with up to 2 CAN nodes, the XC27x7X microcontroller is the perfect fit for perforamance driven Power Train applications.
Zusammenfassung der Merkmale
- Package: PG-LQFP-176
- CAN Nodes: 2
- Program Memory: 1,600.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 10 x SPI, LIN, UART, IIC, IIS
Potentielle Zielanwendungen
Automotive PowerTrain:
- Advanced Engine Management
- Basic Transmission Management
- Basic Hybrid Management
Support