SAF-XE164FM-48F80L AA
Überblick
The devices offer new safety features for safety integrity level (SIL) 2 and 3 applications such as an MPU (Memory Protection Unit), MCHK (Memory Checker) and ECC (Error Correction) for flash memory and SRAM.
Zusammenfassung der Merkmale
- Package: PG-LQFP-100
- CAN Nodes: 4
- Program Memory: 384.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 6 x SPI, LIN, UART, IIC, IIS
Support