SAK-TC1762-128F66HL AC
Überblick
The TC1762 - member of the AUDO-NG family - is cost optimized for demanding applications where real-time performance and DSP capabilities combined with an outstanding fast interrupt response time and highest level of fault tolerance are required.
Zusammenfassung der Merkmale
- Package: PG-LQFP-176
- CAN Nodes: 2
- Program Memory: 1.0 MB
- FlexRay™: no
- Type of Serial I/O Interfaces: 2xASC, 1xSSC, 1xMSC, 1xMLI
Potentielle Zielanwendungen
- Automotive engine and transmission control
- Automotive suspension control
- Industrial robotic control
TriCore™ - A Success Story
Did you know that TriCore™...
...was the first 32-bit automotive microcontroller with integrated DSP functionality?
...is used in every 2nd car produced today?
...is now in its fifth generation with its cutting-edge, 65nm AURIX™ family?
Videos
Support